Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPMT, KJPMTH, KJPMTS, KJPMTC - Slot Pins for Inspection Jigs Threaded, Tapered Round Taper Shape Fixed Type (S 0/-0.02)
Bill of material
KJPMT20-P10.00-S9-M5-L2-B5
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
STOL
S Tolerance
0/-0.02 mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
5 mm
Y1
1 mm
Y2
1 mm
K
K Fixed
Tapered 1/5 deg
ALT1
Chain Attachment
ALT4
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT5
No Relief Groove
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models