Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJPMX, KJPMXH, KJPMXS, KJPMXC - Slot Pins for Inspection Jigs - Male Thread Taper - X Dimension Selectable Type
Bill of material
KJPMX12-P5.21-S0-M4-L0-B5-X1
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
XS
X Selection
mm
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
ALT7
S Dimension Tolerance
STOL
S Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
MS
M Selection
L
L 1mm Increment
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K
K Fixed
1/5 deg
Y1
1.8 mm
Y2
0.2 mm
ALT4
Handle Length
ZC
mm
ALT5
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT5
CSNOTE
Character Selection Note
N/A
ALT2
Engraving of P Dimension
ALT1
Chain
ALT6
No Relief Groove
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models