Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
KJPOD, KJPODH - Slot Pins for Inspection Jigs - Stepped Large Diameter Straight
Bill of material
KJPOD16L-P30.00-S10.00-L5-B5
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT4
P Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
ALT5
S Dimension Tolerance
STOL
S Tolerance
0/-0.02 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ALT1
Chain Attachment
ALT7
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT8
Tapered Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models