Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJRB, KJRBS - Bushings for Inspection Jigs for Resin Panels - Round Type
Bill of material
KJRB20-P4.00-L6-S0.50
PN
Part No.
MAT
Material
HARD
Hardness
17~23HRC
ALT1
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.1 mm
P
P 0.05mm Increment
mm
Enter value for P
P 0.05mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+/-0.05 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/-0.05 mm
S
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
mm
ALT2
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models