Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJRBC - Bushings for Inspection Jigs for Resin Panels - Oval Type
Bill of material
KJRBC20-P4.00-L6-W3.00-S0.50
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
17~23HRC
ALT1
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.1 mm
P
P 0.05mm Increment
mm
Enter value for P
P 0.05mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+/-0.05 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/-0.05 mm
W
W 0.05mm Increment
mm
Enter value for W
W 0.05mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+/-0.05 mm
S
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models