Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJRBR, KJRBRS - Bushings for Inspection Jigs - For Resin Panels - Square Type - Standard
Bill of material
KJRBR20-P4.00-L6-W3.00-R0.2-S0.50
PN
Part Number
MAT
Material
HARD
Hardness
17~23HRC
ALT1
Additional Surface Treatment (Black Oxide)
D
mm
P
P 0.05mm Increment
mm
Enter value for P
P 0.05mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
W
W 0.05mm Increment
mm
Enter value for W
W 0.05mm Increment
mm
cm
inch
ft
R
R 0.1mm Increment
mm
Enter value for R
R 0.1mm Increment
mm
cm
inch
ft
S
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
D1 Standard
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models