Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KJWRT - Small Components for Inspection Jigs - Retractable Wires for Slot Pins
Bill of material
KJWRT
PN
Part No.
KJWRT
MATMB
Material of Main Body
SPCC1
MATP
Material of Plate
SPCC1
MATW
Material of Wire
Stainless Steel
MATS
Material of Screw
304 Stainless Steel
STP
Surface Treatment of Plate
Vinyl Coating (Simulated Black Grained Leather)
L
L Max. Length of the Wire
1100 mm
WD
Wire Diameter
1.2 mm
AB
Applicable Bolt
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models