KJY04-M5
SMC
bp4_air_line_equipment
fittings_and_tubing
KJ Miniatur One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kj/kjy.prj},{NB=KJY04-M5},{IDNR=},{S=4.0},{T=M5 x 0.8},{PART=KJY04-M5},{H=7.0},{D=9.3},{L1=15.6},{L2=14.8},{L3=13.7},{A=25.4},{M=12.7},{N=4.5},{U=4.5},{W=3.5},{TT1=5.00},{TT2=4.02},{AA=0.0},{AB=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
KJY Male Run Tee - Miniature One-touch Fittings KJY Male Run Tee
Bill of material
KJY04-M5
S
Tube Outer Diameter
4.0
4.0
mm
T
Thread
M5 x 0.8
M5 x 0.8
H
Hexagonal
7.0
7.0
mm
D
Max. Diameter
9.3
9.3
mm
L1
15.6
15.6
mm
L2
14.8
14.8
mm
L3
13.7
13.7
mm
A
25.4
25.4
mm
M
12.7
12.7
mm
N
Effective Area Nylon
4.5
4.5
mm²
U
Effective Area Urethane
4.5
4.5
mm²
W
Weight
3.5
3.5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求