Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHAC
Description
KK50 - Linear actuator
Bill of material
KK50-02-C-150-A-1-F0-C
ITEM
Item NO.
KK50
TRAVEL
Ball Screw Lead
AG
Accuracy grade
TRACK
Length of rail
mm
ST
Slide types
A : Standand type
SN
Numbers of slide block
MC
Motor connection
PC
Protecting cover
LM
Limit oribit
L2
150 mm
L1
220 mm
SA1
max. stroke of slide block A1
70 mm
SA2
max. stroke of slide block A2
- mm
G
35 mm
K
80 mm
N
n
2
WEIGHT1
A1 weight
1.0 kg
WEIGHT2
A2 weight
- kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models