Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KKBF - Height Adjusting Blocks - Standard Type
Bill of material
KKBF-L16
PN
Part No.
KKBF-L16
TP
Type Selection
KKBF
MAT
Material
O1 Tool Steel
HARD
Hardness
60~63HRC
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P
P Selection
20 mm
B
2 mm
H
50 mm
Q
36 mm
F
22 mm
ALT1
Seating Sensor Holes
EAK
EAK Selection
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models