Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KKR60-F0/1/2/3/4/5/6/7/8 - KKR Series
Bill of material
KKR6005P-150A1-F0
MODEL
KKR60
BS
Ball screw lead
mm
AC
Accuracy class
BST
Ball screw type
TL
Track length
ST
Subject type
SF
Slide form
NOS
Number of slides
SLT
Slide type
MCF
Motor connection flange
F0
CF
Cover form
MINCOOC
Minimum compression of organ cover
0.0 mm
MAXCOOC
Maximum compression of organ cover
0 mm
LST
Limit switch type
KEYWAY
Keyway
MOTOR
Motor
MB
Motor Brand
BR
Motor Brake
mm
L2
150 mm
L1
220 mm
POS1
The position of the first slider
mm
Enter value for POS1
The position of the first slider
mm
cm
inch
ft
POS2
The position of the second slider
mm
G
25 mm
K
100 mm
N
n
2
M
m
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AKD
    KKR60-H0/HR/HL/HW/HM - KKR Series
    AKD
    KKR86-F0/1/2/3/4/5/6/7/8 - KKR Series
    AKD
    KKR50H-F0/1/2/3 - KKR Series
    AKD
    KKR86-H0/HR/HL/HW/HM - KKR Series
    AKD
    GTHA5 - Ball Screw Drive
    AKD
    KTH14-200/400/750W - Ball Screw Drive
    AKD
    KKR40_F0/1/2/3 - KKR Series
    AKD
    KKR50-F0/1/2/3 - KKR Series
    AKD
    KTH17-400W - Ball Screw Drive
    AKD
    KTH12-200W - Ball Screw Drive
    AKD
    KTH13-200/400W - Ball Screw Drive
    AKD
    HG Series
    AKD
    GTHA4 - Ball Screw Drive
    AKD
    GTHA8 - Ball Screw Drive
Previews
3D
Dimension
2D
Download CAD models