Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KKR86-F0/1/2/3/4/5/6/7/8 - KKR Series
Bill of material
KKR8605P-240A1-F0
MODEL
KKR86
BS
Ball screw lead
mm
AC
Accuracy class
BST
Ball screw type
TL
Track length
ST
Subject type
SF
Slide form
SLT
Slide type
NOS
Number of slides
MCF
Motor connection flange
F0
CF
Cover form
MINCOOC
Minimum compression of organ cover
0.0 mm
MAXCOOC
Maximum compression of organ cover
0 mm
LST
Limit switch type
KEYWAY
Keyway
MOTOR
Motor
MB
Motor Brand
BR
Motor Brake
L2
240 mm
L1
340.0 mm
POS1
The position of the first slider
mm
Enter value for POS1
The position of the first slider
mm
cm
inch
ft
POS2
The position of the second slider
mm
H
20 mm
N
n
2
M
m
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models