Catalog navigation
CAD model selection
Selectable products: 192
HELP_VARIABLE
Company
D-M-E
Description
KM12 - KM12 - Oversize clamping plate(Length) + recess for locating ring - Euro standard
Bill of material
KM0122463960362312
REF
Catalog Number
DESC
Description
SR
Series
TP
Type
KM12
MAT
DIN Steel
W
Width W
mm
L
Length L
mm
T
Thickness T
mm
D1
Guide Diameter D1
mm
WG
Guiding Distance WG
mm
WS
Screws Distance WS
mm
LG
Guiding Distance LG
mm
LS
Screw Distance LS
mm
DC
Centering hole diameter DC
90 mm
KC
Centering hole depth KC
4 mm
D4
Screw hole diameter D4
mm
D5
Head diameter D5
mm
K5
Screw housing depth K5
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models