Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KM16 - One-touch Fitting Manifold
Bill of material
KM16-04-04-3
A
Applicable tube O.D.
mm
B
Applicable tube O.D.
mm
MODEL
Model
D1
12.8 mm
D2
12.8 mm
L1
68 mm
L2
20.9 mm
L3
16 mm
L4
11 mm
P
14.5 mm
Q1
50 mm
Q2
10.5 mm
M1
mm
M2
mm
PORT
Port B Min.port size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models