Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KMRC200-L - Single Axis Robot Full Cover type KMRC200 - folded type
Bill of material
KMRC200-L70-N100-R5
PN
Part Number
KMRC200-L70-N100-R5
TYPE
Type
KMRC200
MOD
Motor direction
BRA
Motor Bracket
70 (750W motor)
BL
Block
N (normal)
STROKE
Stroke 100mm Increment
mm
Enter value for STROKE
Stroke 100mm Increment
mm
cm
inch
ft
SE
Sensor (standard 3 sensors attachments)
LEAD
Lead
ALT1
Change the color of the body
ALT4
Change low-dust grease
ALT5
Grease Nipples for Single Axis Robot
ALT8
Attachment of Inspection Report
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models