Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KNP-2 - Needle Sensing Head
Bill of material
KNP-2
MODEL
Model
KNP-2
D
Nozzle size
ø0.7
OD
Applicable tubing O.D.
ø4
H1
Cassette size
5 mm
M
12.7 mm
L1
41 mm
L2
987.3 mm
L3
23 mm
CNSMASSEXACT
Mass
4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models