Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link - SXMPi 30 NO Q 2xM12-5
Bill of material
SCHMALZ 10.02.02.03807 SXMPi 30 NO Q 2xM12-5
NAME
Name
10_02_02_03807
NNCUSTOM
SXMPi 30 NO Q 2xM12-5
NTCUSTOM
Schmalz X-Pump
NBCUSTOM
SXMPi 30 NO Q 2xM12-5
LINACUSTOM
SXMPi 30 NO Q 2xM12-5
ARTNR
Order number
10.02.02.03807
C114
B
39 mm
C127
d
5.5 mm
C135
G2
M12x1-AG
C117
H
146 mm
C115
H1
160 mm
C116
H2
54 mm
C622
H3
6 mm
C111
L
210 mm
C110
L2
5 mm
C617
L3
97 mm
C628
X1
89 mm
C625
Y1
10 mm
C451
Düsengröße
3,0 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
220 l/min
C883
Saugvermögen (max)
13.2 mł/h
C874
Luftverbrauch (Saugen)
380 l/min
C875
Luftverbrauch (Saugen)
22.8 mł/h
C870
Luftverbrauch (Abblasen) (max)
320 l/min
C493
Vacuum (max)
-850 mbar
C574
Schallpegel (frei)
72 dB
C2201
Druckbereich (Betriebsdruck)
3,0 ... 6,0 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
8 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
9 mm
C576
Weight
0.96 kg
C2220
Umgebungstemperatur
0 ... 50 °C
C2202
Druckbereich (Betriebsdruck)
43,5 ... 87,0 psi
C2203
Saugvermögen (max)
7.769 cfm
C2204
Luftverbrauch (Saugen)
13.419 cfm
C2206
Vacuum (max)
-25.1 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models