Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
KonnektIT - Junction box KonnektIT
Bill of material
10112333
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
LBH
LxBxH
100.0 x 51.5 x 34.0 mm
CNSMAT
Material
PP
SGE
Protection class to EN60529
IP55
AS
Equipment
NOTE1
Remarks 1
Mounting: with cable ties, 2 external mounting feet
GDP
Glow wire test
750°C
ETEMP
Operation temperature
-30°C to 60°C
IT
Temperatures during install
-5°C to 60°C
SP
Voltage
400 V
RCS
Rated cross section
1.5 mm²
CNSQUANTITY
Packing unit (PE)
10
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    WHK 608 - Junction box, Polystyrene, closed cover
    PHOENIX CONTACT
    1354641 - UPS-BAT/PB/24DC/40AH
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    Alfa Instrumentos
    4134A, 4136 - Junction Box
    AGRO
    9803 - On-wall junction box IP 54
    PHOENIX CONTACT
    1396415 - UPS-BAT/LI/24DC/128WH
    KAISER
    1096-91 - Junction casing 150
    PHOENIX CONTACT
    1415210 - A-INSP-M40-65N-P-BK
    AGRO
    9801 - On-wall junction box IP 54
    HARTING
    har-bus HM coding f RAL6011 reseda green
    PHOENIX CONTACT
    2908369 - UPS-BAT-KIT-WTR 2X12V/26AH
    PHOENIX CONTACT
    1274117 - UPS-BAT/PB/24DC/4AH
    AGRO
    9803.06 - On-wall junction box
    nVent HOFFMAN
    DPCP - Polycarbonate terminal box
Previews
3D
Dimension
2D
Download CAD models