Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Kostal Hinged PG
Bill of material
PG21-LK20
CN
Cat. No.
PG21-LK20
TT
Thread Type
PG21
TL
Thread Length
12.2 mm
AF
A/F
37.8 mm
ID
I.D.
22.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models