Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Nitrogen Springs
Description
KP 1,5 - Maximum force, rod sealed
Bill of material
KP1,5-32.2
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
RD
Rod Diameter
10 mm
P
Pressione
191 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
150 daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm³
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FIBRO
    2487.12.00320. - Gas spring POWERLINE
    Festo
    KP - Clamping cartridge
    Nitrogen Springs
    KP 30 - Maximum force, rod sealed
    Nitrogen Springs
    KP 20 - Maximum force, rod sealed
    Presses EMG
    6 T LP - Pneumatic bench presses - 6000 kg
    Special Springs
    MP 150 - Maximum force, rod sealed
Previews
3D
Dimension
2D
Download CAD models