Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KP - Metal bellows couplings short design
Bill of material
KP 100 - D1=14 D2=14
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
A
Outer diameter ØA
71 mm
MI
Moment of inertia
0.350 10^-3kgm^2
TS
Torsional stiffness
20 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.6 mm
MAXSL
Max. shaft-misalignment lateral
0.20 mm
ASR
Axial spring rate
110 N/mm
LSR
Lateral spring rate
1200 N/mm
WEIGHT
Mass approx.
0.50 kg
C
Length C
25.0 mm
F
Thread F
M 8
G
Length G
23.5 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models