Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKK Switches
Description
KP Series - Rectangular Cap Assembly
Bill of material
KP0115ACBKG03CJB
PN
Part Number
KP0115ACBKG03CJB
SRS
Series
KP
TF
Travel & Force
01 - Stroke: 4.5mm (.177"), Actuation Force: 1.9N
PLS
Pole & Circuit
15A - SPST/OFF/(ON)
ACT
Actuation
PLNG
Plungers
B - 11.6mm Plunger for 17.4mm x 34.8mm Cap
HSNG
Housing
K - Black Only
COTERM
Contacts & Terminals
G03 - Gold Contacts and Straight PC Terminals;100mA @ 12V DC
LEDS
Leds
CC
Cap Colors
JB - Clear Lens & White Diffuser
OCHR
Characteristics
Download pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models