Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
KPB-1060 - Lobed Hand Wheels & Knobs - Male
Bill of material
KPB-1060
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
40 mm
B
B Height
24 mm
C
C Hub Diameter
13.500 mm
D
D Hub Height
13.500 mm
THREAD
Stud Thread Size
LGTH
Stud Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models