Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Essentra Components
Description
KPB-1334 - Plastic Pull Handles - Female Arch
Bill of material
KPB-1334
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Handle Diameter
25 mm
B
B Length Center to Center
140 mm
C
C Height
58 mm
DTHREADSIZE
D Thread Size
M8 x 1.25
E
E Insert Depth
14 mm
INSERTMATERIAL
Insert Material
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD