Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPL01 - Flat belt conveyor, electric roller type, head drive double groove profile (wheel diameter 60mm)
Bill of material
KPL01-B250-L240-60-DC24-SCM-3-A-A200
CODE
Code
KPL01
TYPE
Type
Non-run-proof partial guide type
MAT1
Material(Profile)
Aluminum
MAT2
Material(Motor Cover)
Aluminum
MAT3
Material(Fixed wheel type)
Aluminum
SUR1
Surface Treatment ( Extrusion )
Anodize
SUR2
Surface Treatment (Motor Cover)
Spraying Plastics
SUR3
Surface Treatment (With Wheel Holder)
Spraying Plastics
B
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
L
Minimum Unit 5
mm
Enter value for L
Minimum Unit 5
mm
cm
inch
ft
POWER
Motor(Output Power)
60 W
VOLTAGE
Motor(Voltage)
DC24 V
SPE
Motor specifications
SCM (stepless speed regulation)
LINESPEED
Adjustable Speed Range: (0.2 ~ 1 Times)
M/min
PDGG
Belt Specifications
CCS
Control Card Selection
A200 (Simple Control Card)
MAA
Motor installation position
MBB
Rear Nut
MB
Number of included back nuts
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models