Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
KPS6 - Rivet nut for PC boards
Bill of material
KVT KPS6-M3-3
BZC
Part description
KPS6-M3-3
W
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length ±0.13
mm
GW
Thread
M3
D1
±0.13
5.56 mm
D2
max.
4.14 mm
SM
Min. thickness
1.42 - 1.65 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models