Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOVET
Description
KPSS - Gleitlager Phenol
Bill of material
MOVET+4061408115075
TYP
Type
UKB205
BESTNR
Order No.
4061408115075
WELLE
Shaft diameter Ø
25 mm
LODLEVEL
Level of detail
D
52 mm
C
15 mm
R
1.5 mm
N
8.0 mm
M
19.5 mm
G
4.2 mm
CA
4.2 mm
W
34.0 mm
GEWICHT
Weight
0.16 kg
DS
Thread
M6x0.75
ANZUGSMOMENT
Max. Tightening torque (Nm)
4
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models