Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KPYA_D,KACA_D,KPCTA_D,KPVCA_D,KPYB_D,KACB_D,KPCTB_D,KPVCB_D - Resin Plates -Shape Selection- Type:D
Bill of material
KPYASD-200-200-3-H30-J10-K10
PN
Part No.
KPYASD-200-200-3-H30-J10-K10
TYPE
Shape Type
D
MAT
Material
COLOR
Color
GRADE
Grade
TS
Type Selection
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
NOH
Number of Holes
HS
Hole Selection
SND
Screw Nominal Dia.
mm
F
F 1mm Increment
mm
G
G 1mm Increment
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models