Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KPYA_F,KACA_F,KPCTA_F,KPVCA_F,KPYB_F,KACB_F,KPCTB_F,KPVCB_F - Resin Plates -Shape Selection- Type:F
Bill of material
KPYASF-200-200-3-E30-S30
PN
Part Number
KPYASF-200-200-3-E30-S30
TYPE
Shape Type
F
MAT
Material
COLOR
GRADE
TS
Type Selection
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
NOH
Number of Holes
HS
Hole Selection
SND
Screw Nominal Dia.
mm
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
G
G 1mm Increment
mm
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models