Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2E - Bulkhead Connector
Bill of material
KQ2E01-35A1
GUI
OD
Applicable tubing O.D.(inch)
TN
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
T
Connection thread UNF
H1
Width across flats
17.46 mm
H2
Width across flats
17.46 mm
L1
mm
L2
mm
X
Release button dimension
mm
Y
Release button dimension
mm
MH
Mounting hole
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.port size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models