Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2E - Bulkhead Union (KQ Interchangeable Type)
Bill of material
KQ2E23-00A1
GUI
OD
Applicable tube O.D.
mm
T
Connection thread
MATERIAL
Thread material/Surface treatment
MODEL
Model
H
Width across flats
mm
X
Release button dimension
mm
Y
Release button dimension
mm
L
27.3 mm
MH
Mounting hole
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min. bore size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models