Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2E (Inch) - Bulkhead Connector
Bill of material
KQ2E05-01A1
GUI
KQ2E05-01*1
OD
Applicable tubing O.D.(inch)
3/16
TRC
Connection thread
1/8
MODEL
Model
KQ2E05-01A1
MATERIAL
Thread material/Surface treatment
T
M
M14x1
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
H1
Width across flats
17 mm
H2
Width across flats
17 mm
L1
23.9 mm
L2
9.5 mm
M
13.3 mm
EA1
Effective area Nylon
7.8 mm^2
EA2
Effective area Urethane
6.5 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
30.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models