Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
KQ2L (Inch) - Male Elbow (Gasket Seal)
Nomenclature
KQ2L01-M5A
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
M5x0.8
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
7 mm
D1
mm
D2
7 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g