Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2T-G - Male Branch Tee (Gasket Seal)
Bill of material
KQ2T04-M5G1
GUI
TYPE
Made to order/clean series
OD
Applicable tubing O.D.
mm
T
Connection thread
M5x0.8
MODEL
Model
H
Width across flats
7 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
7 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
4.5 mm^2
EA2
Effective area Urethane
4.5 mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models