Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2U - Branch (Gasket Seal)
Bill of material
KQ2U04-M5A
GUI
OD
Applicable tubing O.D.
mm
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D
mm
L
mm
A
mm
M
13.3 mm
P
mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
2.2 mm^2
EA2
Effective area Urethane
2.2 mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models