Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
SMC
Description
KQ2U - Branch (Gasket Seal)
Bill of material
KQ2U04-M5A
GUI
OD
Applicable tube O.D.
mm
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D
mm
L
mm
A
mm
M
13.3 mm
P
mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
2.2 mm^2
EA2
Effective area Urethane
2.2 mm^2
MBS
Min. bore size
mm
CNSMASSEXACT
Mass
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели