Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2UD - Different Diameter Double Union "Y"
Bill of material
KQ2UD04-06A
GUI
TYPE
Made to order/clean series
ODA
Applicable tubing O.D.A
mm
ODB
Applicable tubing O.D.B
mm
MODEL
Model
D1
mm
D2
mm
L1
mm
L2
mm
P
mm
I
mm
M1
13.3 mm
M2
mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models