Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2Y-G - Male Run Tee (Gasket Seal)
Bill of material
KQ2Y04-M5G1
GUI
TYPE
Made to order/clean series
OD
Applicable tubing O.D.
mm
T
Connection thread
M5x0.8
MODEL
Model
H
Width across flats
7 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
7 mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
4.5 mm^2
EA2
Effective area Urethane
4.5 mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC Corporation
    KQ2Y-G - Male Run Tee (Sealant)
    SMC Corporation
    KQB2T-F (Inch) - Different Diameter Tee
    SMC Corporation
    KQB2L-F (Inch) - Union Elbow
    SMC Corporation
    KQB2L-F (Inch) - Male Elbow
    SMC Corporation
    KQB2P-F (Inch) - Plug
    SMC Corporation
    KQB2T-F (Inch) - Union Tee
    SMC Corporation
    KQB2H-F (Inch) - Male Connector
    SMC Corporation
    KQB2E-F (Inch) - Bulkhead Connector
    SMC Corporation
    KQB2H-F (Inch) - Straight Union
    SMC Corporation
    KQB2U-F (Inch) - Union "Y"
    SMC Corporation
    KQB2U-F - Different Diameter Union "Y"
    SMC Corporation
    KQB2E-F - Bulkhead Union
    SMC Corporation
    KQB2U-F (Inch) - Different Diameter Union "Y"
    SMC Corporation
    KQB2L-F - Male Elbow
Previews
3D
Dimension
2D
Download CAD models