Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Roehm
Description
Pronged insert - Pronged insert
Bill of material
ROEHM_146071
IDNR
Ident.-Nr
146071
A
35 mm
B
30 mm
C
20 mm
D
9.5 mm
E
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models