Catalog navigation
Wybór modelu CAD
Dostępne producty: 39
HELP_VARIABLE
Company
Nitrogen Springs
Description
KS 7,5 - Minimum height, maximum force + SKUDO
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
45 mm
RD
Rod Diameter
25
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
4.91 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMAX
Temperature max
80 °C
TMIN
Temperature min
0 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD