Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHRAMM
Description
KS Series - Compact control cabinets made of glass fiber reinforced polyester (GRP)
Bill of material
KS-530-380-240-10R-RAL7035-SC:N-N-SZVK0526-N-N-N-N-N-SC-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N-N
KSINFO
Cabinet-Series
Compact control cabinets made of glass fiber reinforced polyester (GRP)
H
Height
mm
W
Width
mm
D
Depth
mm
DV
Door version
POS
Door representation in preview
INFO
PDF Info
WEIGHT
Weight
~11 kg
COL
Cabinet color
COLX
RAL number
SC
Safety class II
EP
Explosion protection
LTL
Lock type Left
PCL
Closure type Left
LTR
Lock type Right
PCR
Closure type Right
DS
Door check strap
WIN
Window
WM
Window material
WINF
Top window with frame - on request
CT
Type of assembly
CS
Accessories mounting
CFB
Cable fixing bracket
CSM
Fastening material
MV
Mounting variants
MP
Mounting plate
MPM
Mounting plate material
AC
Cross-shaped assembly fixture
ACM
Cross-shaped assembly fixture material
ID
Inner doors
IDM
Inner doors material
SR
Swivel racks
SRP
Swivel racks position
SRHU
Swivel racks height unit
SRM
Swivel racks material
FE
Floor entry
SLA
Single layer area
SLAN
Amount
CO
Cut-out
CON
Amount
COP
Cut-out with cover plate
COPN
Amount
PV
Passive ventilation
AV
Active ventilation
JWH
Jet water hoods
FFGP
Gill plate made of stainless steel for fan and filter (EZLSG1 to 6)
DG
Drainage
LGT
Lighting
LA1
Light switch/socket combination
LA1N
Light switch/socket combination Amount
LA2
Light switch
LA2N
Light switch Amount
LA3
Socket
LA3N
Socket Amount
LA4
Ex rotary control switch
LA4N
Ex rotary switch Amount
LA5
Ex socket 230V
LA5N
Ex socket 230V Amount
DM
Door contact switch
DMN
Door contact switch Amount
TRANS
Transport
PT
Partition
PTM
Partition material
SD
Service doors
CD
Cable doors
FD
Tray desks
PP
Plan pocket
WP
Sun roof / weather protection roof
COM
Comments /Note
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型