카탈로그: Omal
생성됨: 28.03.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
KS2L2M22
Omal
Actuator
Pneumatic
Accessories
Limit switch boxes
Powered by
CAD모델 선택
{omal/actuators/pneumatic/accessories/limit_switch_boxes/ks2l_asmtab.prj},{NB=KS2L2M22},{MODEL=KS2L},{NLS=2},{TLS=M2},{CER=ATEX/IECEx II 2GD Exd IIC T6},{GL=2},{BR=},{PPATH=ls_boxes_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Omal
Description
KS2L - KS2L ATEX aluminium with optical indicator
Bill of material
KS2L2M22
MODEL
Model
KS2L
NLS
Number of limit switches
2
2
TLS
Type of limit switch
SPDT Electromechanical microswitches with silver plated contacts (OMRON D3V o CHERRY D44)
Micronterrurrori di prossimita magnetici SPDT HSR 834 W
SPDT Electromechanical microswitches SPDT with gold plated contacts (HONEYWELL V7)
3-wire amplified proximity microswitches PNP NO P+F NBB2 V3 E2
2-wire amplified proximity microswitches IFM IS 5026
SPDT Electromechanical microswitches with silver plated contacts (OMRON D3V o CHERRY D44)
Micronterrurrori di prossimita magnetici SPDT HSR 834 W
SPDT Electromechanical microswitches SPDT with gold plated contacts (HONEYWELL V7)
3-wire amplified proximity microswitches PNP NO P+F NBB2 V3 E2
2-wire amplified proximity microswitches IFM IS 5026
CER
Certification
ATEX/IECEx II 2GD Exd IIC T6
GL
Cable gland thread
M20x1,5
1/2" NPT
M20x1,5
1/2" NPT
BR
Type of actuator bracket
Namur connection 25x50x20 * (* 20 = height of the actuator shaft for DA15-DA30 / SR15)
Namur connection 30x80x20 * (* 20 = height of the actuator shaft for DAN15 ÷ DAN120 / SRN15 ÷ SRN60)
Namur connection 30x80x30 * (* 30 = height of the actuator shaft for DAN180 ÷ DAN960 / SRN90 ÷ SRN480)
Namur connection 30x80x30 *(* 30 = height of the actuator shaft for DAN1440 ÷ DAN1920 / SRN720 ÷ SRN960)
Namur connection 30x130x30 * (* 30 = height of the actuator shaft for DA2880 ÷ DA8000 / SR1440 ÷ SR4000)
Namur connection 25x50x20 * (* 20 = height of the actuator shaft for DA15-DA30 / SR15)
Namur connection 30x80x20 * (* 20 = height of the actuator shaft for DAN15 ÷ DAN120 / SRN15 ÷ SRN60)
Namur connection 30x80x30 * (* 30 = height of the actuator shaft for DAN180 ÷ DAN960 / SRN90 ÷ SRN480)
Namur connection 30x80x30 *(* 30 = height of the actuator shaft for DAN1440 ÷ DAN1920 / SRN720 ÷ SRN960)
Namur connection 30x130x30 * (* 30 = height of the actuator shaft for DA2880 ÷ DA8000 / SR1440 ÷ SR4000)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청