Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KSD40 - KSD Series
Bill of material
KSD4075D-330-R----C1-DJ2
MODEL
KSD40
LEAD
lead
75 mm
ST
slide form
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
STROKE
Stroke
100 mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor Brand
DE
Disjunctive expression
OAO
Optical axis out axis mode
MP
Motor installation direction
S
reduction ratio
MOTOR
Motor
HS
Home Sensor
LS
Limit Sensor
AF
Attach footing
NF
Number of footing
KG
2.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models