Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KSPSL - Speed Controller - Heat-Resistant Type
Bill of material
KSPSL6-M5
PN
Part No.
D
mm
NO
Nominal
A
mm
C1
mm
C2
mm
E
mm
H
H Width Across Flats
mm
M
M Thread Size
MASS
Mass
g
AF
Applicable Fluid
Compressed Air
OTR
Operating Temperature Range (degree Celsius)
0 ~ 100
OPR
Operating Pressure Range
0 ~ 1.0 MPa
CVOP
Check Valve Operating Pressure
0.05 MPa
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models