Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
KSU series
Bill of material
KSU019ML
PREVIEW
COM
Company
RP Technik
DESC
Description
Innovative plastic emergency exit sign luminaire for universal mounting. Suited to inscription on one or two sides. Thanks to the snap-in mechanism between the upper and lower part, the luminaire has a harmonious look and appears closed all the way round. The luminaire is connected to the mains in the ceiling section. When closed, the luminaire is powered via contact plugs. This greatly simplifies mounting and makes convenient connection possible despite the small size of the luminaire. Control and monitoring via central power supply system. The innovative integrated lens holder with a rapid fitting fixture permits the flexible use of various lens types. Using the right lens allows the distribution of light to be matched perfectly to the application and simplifies illumination which satisfies all relevant standards. A round lens and hall lens are supplied with every luminaire, allowing it to be adapted perfectly to the respective mounting situation. Other lenses, such as a spotlight lens, beam lens or H lens, are available as options. Universal mounting includes fitting on the wall and ceiling as well as the option of fitting in the ceiling in conjunction with the mounting frame available.
ID
unique identifier
KSU019ML
ROT
Arrow rotation
right, left and bottom
LT
Luminaire type
Emergency exit light
GM
Housing material
Polycarbonate
L
Length
34 mm
W
Width
250 mm
H
Height
174 mm
MT
Mounting type
Universal mounting
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Plastic
SUPP
Supply
central power supply systems
IVAC
Input voltage AC
230 V
IPP
IP protection
54
PC
Protection class
2
URL
Homepage
https://www.rp-group.com/en/item/KSU019ML
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models