Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Azolgas
Description
KT 6600 - GAS SPRINGS - Compact Height
Bill of material
KT 6600 038,-,-,-,-,18 CG 1-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
6630 daN
IIF
Initial Intermediate Forces (150 bar)
6630 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
6630 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
120 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
75 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
KT
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models