Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KT5102 - illuminated pushbutton with touch surface in M22 design
Bill of material
KT5102
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KT5102: Illuminated capacitive touch sensor; Ø 29 / L = 31 mm; normally open; DC
DESCLONG
Long Description
Illuminated capacitive touch sensor; Ø 29 / L = 31 mm; normally open; DC; PNP; 0.3 m PUR-Cable; M12 Connector; IP 65; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -40...85 °C
BN
Bestellnummer
KT5102
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KTMDF-K-RBPKG/US/0,3M
ERPGRSUPPLIER
ERP Group Supplier
O2
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ifm_electronic
    KT5006 - Touch sensors with 100 mm diameter
    Weidmüller
    2682400000 - IE-SW-EL08-8GTPOE
    Weidmüller
    2682380000 - IE-SW-EL08-8POE
Previews
3D
Dimension
2D
Download CAD models