Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KTB 1
Bill of material
89600901
MD01
VAR__MANUID_
89600901
DESCSHORT
Short Description
KTB 1
DESCLONG
Long Description
<p class="artikelgruppentext">Fixing element for mounting of enclosure on cable tray systems with elongated hole width of 7 mm and mesh cable trays with Schnabl GTH 9001 mounts. With pan head screw 4 x 12, material PA6 grey, Set = 10 pieces</p>, <br /><strong>Dimensions: </strong>17 x 30 x 14 mm
INTNO
International product number
4013902686537
MANUID
Product number of the Manufacturer
89600901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KTB 1
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.028
LENGTH
30
WIDTH
17
DEPTH
14
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models