Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AKD
Description
KTH17D-400W - Ball Screw Drive
Bill of material
KTH17D-L05-900-M-M40-C3--
MODEL
Model
KTH17D
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BR
Motor Brake
HS
Home Sensor
LS
Limit Sensor
SO
Slide oil
K
Keyway
MOTOR
Motor
L
1341.0 mm
A
50 mm
M
5
N
14
KG
24.2 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型