Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KULF - MANUALLY OPERATED LINEAR MOTION UNITS -HANDLE POSITION SELECTABLE, ELEVATING TYPE-
Bill of material
KULF20-A-U-170
PN
Part No.
KULF20-A-U-170
NO
No.
20
HS
Handwheel Selection
HT
Handwheel Type
PHLK
HDS
Handwheel Direction Specification
ETS
Elevating Table Selection
MATF
Material of Frame
6063S-T5 Aluminum Alloy
STF
Surface Treatment of Frame
Clear Anodize
MATT
Material of Table
6063 Aluminum Alloy
STT
Surface Treatment of Table
Clear Anodize
MATET
Material of Elevating Table
Aluminum Casting Alloy 514.0
STET
Surface Treatment of Elevating Table
Clear Anodize
MATAP
Material of Angle Plate
Aluminum Casting Alloy 514.0
STAP
Surface Treatment of Angle Plate
Clear Anodize mm
MATTS
Material of Trapezoidal Screw
1045 Carbon Steel
STTS
Surface Treatment of Trapezoidal Screw
Black Oxide
MATTSN
Material of Trapezoidal Screw Nut
Brass
MATNB
Material of Nut Bracket
5052 Aluminum Alloy
STNB
Surface Treatment of Nut Bracket
Clear Anodize
MATSP
Material of Side Plate
6063 Aluminum Alloy
STSP
Surface Treatment of Side Plate
Clear Anodize
MATBG
Material of Bevel Gear
1045 Carbon Steel
MATC
Material of Cover
304 Stainless Steel
FH
Selection - H Frame Height
mm
TST
Trapezoidal Screw - Type
MTSBRB
TSTD
Trapezoidal Screw - Thread Diameter
20 mm
TSL
Trapezoidal Screw - Lead
4 mm
TSNT
Trapezoidal Screw Nut - Type
MTRFR (Brass Type)
LGPN
Linear Guide - Part Number
SE2B13
E
107 mm
F
109.5 mm
G
67 mm
W
120 mm
P
75 mm
IH
170 mm
STROKE
Effective Stroke St
62 mm
ALPA
Allowable Load - Point A
294 N
ALPB
Allowable Load - Point B
270 N
ASMMA
Allowable Static Moment - Ma
43 N*m
ASMMB
Allowable Static Moment - Mb
43 N*m
ASMMC
Allowable Static Moment - Mc
81 N*m
RT
Required Torque
1.085 N*m
RTF
Required Turning Force
41.740 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models